??
CAD model selection
SCY2213F-04
HELP_VARIABLE
Company
SHAKO
Description
SCY - 2/2 WAY Ball Valve
Bill of material
SCY2213F-04
MODEL
F
Flange Specification
CA
Cylinder
PS
Port Size
L
108.0 mm
L1
109 mm
H
224 mm
H1
48 mm
H2
97 mm
H3
79 mm
Previews
3D
Dimension
2D
Download CAD models